Gland plates

Article number: SZ 7993.450

For feeding through a maximum of 3 pre-fabricated cables up to 18 mm in diameter into an enclosure.

Article number:
SZ 7993.450
Design
two-piece
Material
Sheet steel, 2 mm
Surface finish
Spray-finished
Colour
RAL 7035
Supply includes
Gland plate
3 cable grommets
Seal
Assembly parts
Dimensions
Width: 215 mm
Depth: 300 mm
Protection category to IEC 60 529
IP 54
Customs tariff number
73079100
EAN
4028177985735
Documentation
Info sheet
Instructions
Data sheets
Data sheets