- Article no.:
- AS 4052201
- Design
- uninsulated
- Product description
- Multi-part screwdriver set.
- Benefits
- Minimal force required, thanks to ergonomically styled handle
- Handle head with anti-roll protection and clear screw labelling
- Black coated blade tip to preserve precision and accuracy of fit
- Material
- Blade: Chrome-molybdenum-vanadium alloy
Handle core: Hard plastic
Handle body: Elastic, highly flexible plastic
- Colour
- Handle: Anthracite and Rittal Power Pink
- Supply includes
- 6-part set
- Blade tip
- PH 1
- PH 2
- TX 15
- TX 20
- TX 25
- TX 30
- Packs of
- 1 pc(s).
- Net weight
- 0.53 kg
- Gross weight
- 0.566 kg
- Customs tariff number
- 82054000
- EAN
- 4028177807327
- ETIM 9
- EC000144
- ETIM 8
- EC000144
- ECLASS 8.0
- 21040406
- Product description
-
Screwdriver Set uninsulated PH1_2/Tx 15_20_25_30