Base tray for RiLine busbar systems

Article no.: SV 9340170

Rear contact hazard protection of a busbar assembly.
Article no.:
SV 9340170
Product description
For rear contact hazard protection of the busbar assembly.
Material
Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Note
May be cut individually to required length
Number of poles
3-pole
To fit busbar system
Flat copper busbars, 3-pole
To fit Model No.
9341.000
9341.050
Dimensions
Length: 2,400 mm
Packs of
1 pc(s).
Net weight
2.475 kg
Gross weight
2.675 kg
Customs tariff number
85472000
EAN
4028177572331
ETIM 9
EC002270
ECLASS 8.0
27409221
Product description
SV Base tray, L: 2400 mm
Approvals
UL + C-UL (listed)
Data sheets
Technical details
RiLine 60 base tray
Base tray for 60 mm flat bar system
for rear contact hazard protection of the flat bar
assembly
Technical specifications
Length: 2400 mm
Width: 210 mm
Height: 19.5 mm
System:
Rittal RiLine60