This item will be discontinued on: Dec 31, 2021
Alternative product recommendation:
4055149
- Article number:
- AS 4055.549
- Design
- With triple splitting
- Product description
- Supply includes
- Female dies
Male dies - Maximum machinable material thickness, sheet steel
- 3 mm
- Ø punch
- 49.6 mm
- Note
- When operating with wrenches, tension screws with ball bearings should be used.
- Other sizes, see splitter hole punch, round, stainless steel
- Suitable for hydraulic bolt order number
- 4055.663
- Tension screw (Ø x L)
- 19 x 75 mm
- Hydraulic tension screw Ø
- 19 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 0.514 kg
- Customs tariff number
- 82055980
- EAN
- 4028177808775
- ETIM 7.0
- EC000156
- ECLASS 8.0
- 21049047
- Product description
- Splitter hole punch, round for sheet steel, with triple splitting
- Documentation
- Instructions