- Article no.:
- SZ 1485.766
- Material
- Door and door frame: Sheet steel
- Surface finish
- Door: Powder-coated, textured paint
Door frame: Zinc-plated
- Colour
- Door: RAL 7035
- Supply includes
- Door
Cam lock with 3 mm double-bit insert
Assembly screws
- Installation options
- In AX plastic, on mounting bosses in the side panels
- Note
- Standard double-bit lock insert may be exchanged for 27 mm lock inserts, type A
- To fit enclosure type
- AX plastic
- Suitable for width
- = 600 mm
- Suitable for height
- = 600 mm
- Material thickness - door
- 1 mm
- Door opening angle
- 105°
- Packs of
- 1 pc(s).
- Net weight
- 4 kg
- Gross weight
- 4.12 kg
- Customs tariff number
- 94039910
- EAN
- 4028177965867
- ETIM 9
- EC000747
- ETIM 8
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
SZ internal door for AX plastic enclosures, for WxH: 600x600 mm