- Article no.:
- SZ 2462.000
- Design
- A
- Material
- Die-cast zinc
- Length
- 27 mm
- Installation in handle system
- Comfort handle AX
- Mini-comfort handle AX
- Ergoform-S handle Standard
- Ergoform-S handle Standard for KS plastic enclosures
- Lock
- Lock insert: 7 mm triangular
- To fit enclosure type
- KX E-Box
- AX
- AX IT
- Operating housings AX
- AX plastic
- EB
- BG
- AE
- TE
- TP desk section and console
- TP pedestals
- One-piece console TP - Console cover
- One-piece console TP - Console door
- TP universal console
- CX one-piece console
- Console CX
- CX desk unit
- CX pedestal
- Packs of
- 1 pc(s).
- Net weight
- 0.015 kg
- Gross weight
- 0.015 kg
- Customs tariff number
- 83016000
- EAN
- 4028177023802
- ETIM 9
- EC000743
- ETIM 8
- EC000743
- ECLASS 8.0
- 27409218
- Product description
-
SZ Lock insert, version A, Die-cast zinc, 7 mm triangular, L: 27 mm