- Article no.:
- SZ 2423000
- Product description
- To raise the roof for ventilation purposes, in three different heights.
- Material
- Hexagon steel section
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Assembly instruction
- Not suitable for crane transportation
- Dimensions
- Height: 20 mm
- Dimensions
- Thread: M12
- To fit
- Enclosure type: VX
TS
- Packs of
- 4 pc(s).
- Net weight
- 0.216 kg
- Gross weight
- 0.255 kg
- PCF per pack (cradle-to-gate)
- 1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177022799
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Spacer, for VX, TS, roof plate, H: 20 mm