- Article no.:
- SZ 2452000
- Design
- Standard
- Product description
- The unlocked handle folds out forwards, and the lock is opened by swivelling.
- Material
- Die-cast zinc
- Surface finish
- Powder-coated
- Colour
- Matt nickel-plated
- Lock
- Lock version: Prepared for lock inserts, version A, the installation of profile semi-cylinders with an overall length of 40 or 45 mm (to DIN 18 252) or lock and push-button inserts with a length of 40 mm
- To fit enclosure type
- AE with 3-point lock
- Based AE with 3-point lock
- Wall-mounted enclosure AE with 3-point lock
- TP pedestals
- One-piece console TP - Console door
- TP universal console
- AE with stainless steel 3-point lock
- Based on AE with stainless steel 3-point lock
- One-piece console - stainless steel door
- Packs of
- 1 pc(s).
- Net weight
- 0.496 kg
- Gross weight
- 0.516 kg
- Customs tariff number
- 83024110
- EAN
- 4028177023314
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ Ergoform-S lock system, Standard, matt nickel-plated