- Article no.:
- PS 2908000
- Product description
- For secure cable routing in the base/plinth between the floor and the enclosure.
- Material
- Stainless steel 1.4301 (AISI 304)
- Supply includes
- 4 base/plinth trim panels
- Note
- One base/plinth trim panel is needed per 200 mm base/plinth width.
- Dimensions
- Width: 175 mm
- To fit
- Depth: = 500 mm
- Packs of
- 4 pc(s).
- Net weight
- 3.072 kg
- Gross weight
- 3.271 kg
- Customs tariff number
- 73269098
- EAN
- 4028177034310
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
PS Base/plinth trim, modular, for D: 500 mm, Stainless steel 1.4301