Air baffle plates for TS IT 482.6 mm (19") mounting angles

Article no.: DK 5501.805

To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system.

Article no.:
DK 5501.805
Product description
With all-round brush strip for collision-free shielding with installed bar systems on the outer mounting level.
Applications
To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system.
Material
Sheet steel
Blanking panel: Plastic, UL 94-HB, halogen-free
Brush strip: Plastic, UL 94-HB
Surface finish
Spray-finished
Colour
RAL 9005
Supply includes
2 vertical trim panels
2 horizontal trim panels
4 brush strips
4 cellular PU foam pieces
Assembly parts
Assembly instruction
The vertical trim panels with brush strip may be fitted on both the front and rear 482.6 mm (19") mounting angles for partitioning.
The horizontal trim panels with brush strips can only be mounted on the front 482.6 mm (19") mounting angles.
To fit
Width: 600 mm
Height: 2,000 mm
Packs of
1 pc(s).
Net weight
4.65 kg
Gross weight
4.85 kg
Customs tariff number
73269098
EAN
4028177679177
ETIM 9
EC000331
ECLASS 8.0
27189272
Product description
DK Air baffle plate, WxH: 600x2000 mm, For TS IT 482.6 mm (19") mounting angles
Air baffle plate
Air baffle plate to separate hot/cold zones within an
enclosure or complete enclosure suites.
An all-round brush strip ensures collision-free
shielding with installed bar systems on the outer
mounting level.
Tool-less mounting on the mounting angles of the
482.6 mm (19") level via quick-action fastener or
screw-fastened as an option.
May be used, for example for Rittal
enclosure series TS IT.
For enclosure (WxH) 600x2000 mm.

Material: Air baffle plates, sheet steel,
Brush strips: Plastic UL 94- HB
Model No. DK: 5501.805
Manufacturer: Rittal