- Article no.:
- CX 6730800
- Material
- Extruded aluminium section
Cover caps: Plastic
- Surface finish
- Aluminium extruded section: natural anodised
- Colour
- Cover caps: RAL 7016
- Supply includes
- 1 aluminium section
6 plastic covers
Drilling template
Assembly parts
- Length
- 1,750 mm
- Installation options
- Easily cut to length for other sizes
- 3 x width 600 mm
- 2 x width 800 mm
- 1 x width 1000 mm + 1 x width 600 mm
- 1 x width 1200 mm
- 1 x width 1600 mm
- To fit
- CX console system
- CX one-piece console
- Packs of
- 1 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.23 kg
- Customs tariff number
- 76169990
- EAN
- 4028177994744
- ETIM 9
- EC002620
- Product description
-
CX aluminium strip, L: 1750 mm