CMC III sensors

Article no.: DK 7030.130

CMC III vandalism sensor

Article no.:
DK 7030.130
Design
Vandalism sensor
Product description
CMC III sensors are used for monitoring the physical environment and can be connected directly to the PU via a CAN bus connection cable RJ45. The sensors may also be linked together to form a bus.
Benefits
Fast connection and automatic detection via plug & play
Power is supplied via the CAN-BUS interface.
Applications
Enclosure monitoring in IT, industry and facility management
Monitoring of enclosures, rooms and containers in the IT environment
Function principle
Settings can be made via the CMC III processing unit or IoT interface
The CMC III vandalism sensor monitors the gravitational forces (G-forces) acting on the three x, y and z axes.
The sensor is mounted on the enclosure frame and vibrations acting on the enclosure are transmitted to the sensor.
Material
Plastic
Front: Smooth
Enclosure: Textured
Colour
Front: RAL 9005
Enclosure: RAL 7035
Supply includes
Sensor
Mounting plate
Assembly parts
Vandalism sensor
Connection to the CAN bus
Direct
Interfaces
2 x RJ45 CAN bus
No. of participants per IoT interface (max.)
32
No. of participating PU compact (max.)
4
No. of participating PU (max.)
32
No. of PDU devices (max.)
16
Measuring technique
Acceleration measurement
Dimensions
Width: 80 mm
Height: 30 mm
Depth: 40 mm
Operating temperature range
0 °C...55 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Net weight
0.108 kg
Gross weight
0.193 kg
PCF per pack (cradle-to-gate)
0.7 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
85319000
EAN
4028177659513
ETIM 9
EC002627
ECLASS 8.0
27189253
Product description
DK CMC III Vandalism sensor, WHD: 80x28x40 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Quick guide
Data sheets
Graphics
7030.130
CMC III vandalism sensor with CAN bus
Packs of 1
Compact plastic housing with ventilated front in RAL 9005.
Housing in RAL 7035,
The sensor has two RJ45 connections with an integrated CAN bus. The
sensor is automatically detected by the
CMC III system, the Processing Unit, and is provided with a sequential
number in the bus sequence. Integrated multi-colour LED as status
display.
The sensor measures and monitors the acceleration in three axes x, y and
z. The position of the enclosure is also monitored, for example, if an
enclosure falls over.
The power supply is ensured by connection to the CAN bus for the
Processing Unit.
The warning and alarm limit values can be set via the software for the
CMC III Processing Unit, however they are saved in the sensor itself.
Technical specifications:
Mode of operation: Acceleration sensor
Monitoring: x, y and z axes
Measurement range: -7 to +7 g
Resolution: 0.1 g
CAN bus jacks RJ45: 2
Protection category: IP 30 to IEC 60 529
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
WxHxD: 80 x 28 x 40 mm
Included in the pack: Sensor, quick reference guide and universal
mounting set