- Article number:
- VX 8619.050
- Product description
- To extend the opening angle from 130° to 180° in the foremost installation position.
- Benefits
- Provides optimum access to the components and 482.6 mm (19") components located behind the swing frame
- Material
- Die-cast
- Supply includes
- Hinge, top and bottom
Assembly parts
- Opening angle
- 180°
- Note
- Only suitable for installation in VX
- Load capacity (static)
- 1,500 N
- Packs of
- 1 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 0.849 kg
- Customs tariff number
- 83021000
- EAN
- 4028177920293
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189234
- Product description
-
VX 180° hinge for swing frame, large