Assembly components
-
Mounting bracket for interior installation
For installing punched sections with mounting flanges and support strips, horizontally and vertically. Comfort Panel from an installation depth of 74 mm or Optipanel from an installation depth of 100 mm. In conjunction with the rail for interior installation, the mounting bracket allows the LED system light to be fitted without machining and without the use of tools.
-
Metal multi-tooth screws
Multi-tooth drive for optimum transmission of torques, an extended tool life and increased safety and reliability when tightening and loosening screw connections.
-
Self-tapping screws
For the round holes 4.5 mm diameter in the enclosure section, punched rails and punched sections without mounting flanges.
-
Self-tapping screws
Mark, drill and tighten in a single operation using electric or pneumatic tools. For metal thickness: 0.8 - 3 mm.