Slide rails
-
Slide rail VX for adaptor section 482.6 mm (19") with attachment on one side
Mounted on the adaptor section , 482.6 mm (19").
-
Slide rail VX for adaptor section 482.6 mm (19") with attachment on both sides
Mounting between the 482.6 mm (19") front and rear adaptor sections or 482.6 mm (19") adaptor pieces.
-
Slide rail, 2 U, static installation for VX IT
For mounting between 482.6 mm (19˝) mounting angles.
-
Slide rail, 2 U, static installation, heavy duty for VX IT
For mounting between a front and rear pair of mounting angles for 482.6 mm (19") standard mounting angles and 482.6 mm (19") dynamic mounting angles in the VX IT.
-
Slide rail, 1 U, static installation for VX IT, TS IT, TX CableNet
For mounting between a front and a rear pair of mounting angles.
-
Slide rail, 1 U, depth-variable for VX IT, TE, TX CableNet
For mounting between a front and a rear pair of mounting angles.
-
Slide rail, heavy-duty for TE
With L-shaped mounting angles or 482.6 mm (19") mounting frame and a clearance between levels of 745 mm, easily and quickly installed thanks to locating brackets for the rear level.
-
Slide rail, 1 U, depth-variable for VX IT, TE
For server and network enclosures with two 482.6 mm (19") mounting levels, for mounting both on cranked and L-shaped mounting angles, 482.6 mm (19") mounting frames and on TE, pull-out.
-
Slide rail For TS adaptor section, two-sided mounting
With two-sided mounting between the 482.6 mm (19˝) front and rear adaptor sections or 482.6 mm (19˝) adaptor pieces.
-
Slide rail, heavy-duty for TS network enclosures with two mounting levels
For TS network enclosures with two 482.6 mm (19˝) mounting levels, to support heavy installed equipment.
-
Slide rail For TS adaptor section, one-sided mounting
With one-sided mounting on the 482.6 mm (19") adaptor sections.
-
Slide rail for TE
For mounting between a front and a rear pair of mounting angles, to support heavy 482.6 mm (19˝) components.