482.6 mm (19") installation system
-
Swing frame
The rear of the 482.6 mm (19") installed equipment is conveniently accessible with a swing frame. Depending on the chosen version, an opening angle of 130° or 180° is available.
-
Mounting angles
Mounting angles and mounting frames for interior installation with one or two 482.6 mm (19") levels for wall-mounted enclosures, free-standing enclosures and bayed enclosures.
-
Installation kits for mounting angles
Depending on the enclosure type and width, the correct installation kit must be selected for the mounting angles and mounting frame.
-
Accessories for Data Rack
The open frame Data Rack may be extended to include a second 482.6 mm (19") mounting level, support strips, slide rails and baying connectors. Castors for mobile use as a laboratory frame or for measurement equipment.
-
Slide rails
Slide rails provide stowage for components which are suspended in the 482.6 mm (19") level and support the weight of heavy installed equipment. Heavy-duty slide rails may be configured with a static load of 800 N.
-
Imperial installation
Drawers in the 482.6 mm (19") level, panelling, stowage options for non-482.6 mm (19") devices and attachment options on the 482.6 mm (19") mounting angle with cage nuts or the innovative 482.6 mm (19") fastener
-
Blanking panels and front plates
Blanking panels to cover any height units that are not required. Available in various heights, in the materials aluminium, sheet steel and plastic For screw-fastening, or tool-free fixing variants for quick assembly.
-
Splicing boxes
Splicing of incoming fibre optic cables and distribution to patch panels for various couplings. Pre-assembled pigtail cables are routed to the patch panels with the breakout box.
-
LSA connection system
For LSA technology, holder units are available for LSA-Plus strips or divider kits for LSA mounting troughs or LSA mounting brackets.