Levelling feet
-
Levelling feet for VX, VX IT, TS, TS IT, VX SE, PC, IW, Blue e+ chillers
To compensate for height differences with floor irregularities. Mounting thread M12. Optionally with hex socket for adjustment from the inside of the enclosure.
-
Levelling feet with internal adjustment, for VX IT
To compensate for floor irregularities. The mounting bracket is used to offset and secure the levelling foot beneath the enclosure frame. In this way, the levelling foot is conveniently adjusted from the enclosure interior using the multi-tooth drive.
-
Levelling feet for VX, TS, VX SE in stainless steel
For mounting on enclosures, for easier floor cleaning and to compensate for floor irregularities ±15 mm.
-
Levelling feet for VX, TS, VX SE in stainless steel
For direct mounting on the corner of the enclosure section frame. Also suitable for mounting on the VX base/plinth system. A base/plinth adaptor is required for mounting on the VX base/plinth system.
-
Base/plinth adaptor for twin castors and levelling feet
For mounting twin castors 7495.000 and levelling feet to the VX, AX base/plinth system.