Small enclosures
-
Terminal box KX Stainless steel
The stainless steel terminal box KX delivers maximum data quality and consistency of engineering while ensuring flexibility and reliability across a wide range of applications.
-
E-Box KX Stainless steel
The stainless steel E-Box KX provides user-friendly assembly as well as flexibility when choosing your lock system. The 180° hinges supplied as standard provide excellent accessibility to the enclosure interior.
-
Bus enclosures KX Stainless steel
The stainless steel bus enclosure KX offers excellent accessibility with 180° hinges as standard, plus a high protection category of IP 66.
-
Switch housings Stainless steel
Switch housing made from stainless steel 1.4301 (AISI 304) with switch cut-outs, diameter: 22.5 mm. Protection category IP 66.
-
Terminal boxes KL Stainless steel
Terminal boxes, stainless steel 1.4301 (AISI 304), Protection category IP 66.
-
Bus enclosures BG Stainless steel
Stainless steel bus enclosures 1.4301 (AISI 304), incl. 180° hinge. Protection category IP 66.