Rack-mounted fans/tangential fans
-
Rack-mounted fans for 482.6 mm (19") Air throughput 320 – 480 m³/h
Rack-mounted fan for direct installation in the 482.6 mm (19") level. Installation allows air to circulate permanently inside the enclosure, thus preventing the formation of hot spots.
-
Vario rack-mounted fans for 482.6 mm (19") Air throughput 320 – 480 m³/h
Rack-mounted fan for direct installation in the 482.6 mm (19") level. Installation allows air to circulate permanently inside the enclosure, thus preventing the formation of hot spots. Guide frame ensures easy maintenance of the fan.
-
Tangential fans for 482.6 mm (19") Air throughput 320 m³/h
2 U tangential fan with up to 320 m3/h air throughput. The minimal noise generation of 52 dB makes it suitable for use in office environments.