Power System Module PSM
-
PSM busbars
One or two infeeds, with on or three phases, redundant after changing the plug-in module's direction of connection. With measurement option in conjunction with the CMC III system.
-
PSM Zero-U-Space
Modular PDU for space-saving integration in the zero-U space between side panel and 482.6 mm (19") mounting level in 800 mm wide IT racks.
-
PSM socket modules
The various modules may be inserted into the support rail in any combination.
-
PSM measurement modules with CAN bus for PSM busbars
PSM measurement modules with switching functions for outputs and energy measurement. Versions with IEC 60320 C13 & C19 slots and CEE 7/3 (earthing contact socket) available.