Enclosure systems
-
Baying enclosure system VX25, stainless steel Basic enclosure
The standard for enclosure manufacturing in high-grade stainless steel 1.4301 (AISI 304): Enclosure frame with one or two front doors, rear panel, mounting plate, roof plate, divided gland plates. Perfectly suited to efficient enclosure interior installation.
-
Baying enclosure system VX25, stainless steel IP 66/NEMA 4X
Maximum protection category and global use – tested to European and American standards in high-grade stainless steel 1.4301 (AISI 304): Enclosure frame with front door, rear panel, mounting plate, roof plate, base
-
VX SE stainless steel
VX SE free-standing enclosures in stainless steel are suitable for a diversity of applications, whether in the basic version or in an IP 66/NEMA 4X version for increased protection. A wide range of dimensions, high levels of protection, smooth surfaces and a comprehensive range of accessories make the VX SE the ideal enclosure solution for free-standing installation in the most varied industries.