Air routing/energy efficiency
-
482.6 mm (19") air duct for horizontal air routing
For a cold air supply to hubs fitted in the rear 482.6 mm (19") level.
-
Vertical shielding for TS IT
To block the airflow on the left and right of the 482.6 mm (19") level, for enclosure height 2000 mm.
-
Air baffle plate for VX IT 482.6 mm (19") mounting angles, standard
To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system.
-
Air baffle plate for VX IT 482.6 mm (19") mounting angles, dynamic
To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system.
-
Blanking panel, 482.6 mm (19") Tool-free attachment
Used to seal unused areas within the 482.6 mm (19") mounting level.
-
Brush strip, vertical for VX IT
Within the network distributor, this serves as a flexible infill panel, the brush strip facilitatesconvenient cable routing from the side and rear distributor area to the front connection level.
-
Small equipment box, 4 U, shielded for one 482.6 mm (19") mounting level
The small equipment box contains an adjustable mounting base which can be used to further sub-divide the box.