Roof-mounted cooling units
-
Blue e+ roof-mounted cooling unit Total cooling output 1.30 kW
Revolutionary energy efficiency with innovative hybrid technology. Average 75% energy savings thanks to speed-regulated components and heat pipe technology. Unique multi-voltage capability for worldwide use. Intuitive operation via touch display.
-
TopTherm Blue e roof-mounted cooling unit Total cooling output 0.50 - 4.00 kW
Energy-efficient Blue e roof-mounted cooling units in output categories from 500 W to 4,000 W with e-Comfort controller integrated as standard and electrical condensate evaporation.
-
Roof-mounted cooling unit Blue e+ IT
The use of Blue e+ technology makes this bundle ideally suited to the requirements of energy-efficient cooling of IT racks. In combination with the IoT interfaces, it supports communication with various systems as well as monitoring and energy management.