Compact enclosure AX
-
Compact enclosure AX Basic enclosure AX, sheet steel
System perfection. The new compact enclosure AX (sheet steel) offers maximum data quality and consistency in engineering, and flexibility and safety in assembly and interior installation.
-
Wall-mounted enclosures AX IT with 482.6 mm (19") mounting angles, depth-variable
IT wall-mounted enclosure with high protection category, for use in industrial environments. With depth-variable 482.6 mm (19") mounting angle and gland plate with brush strip for cable entry in the enclosure base. Protection category up to IP 66 (depending on the selected gland pate).
-
Compact enclosure AX Operating housings AX with handle strips
Operating housing with sheet steel handle strips based on AX, with support arm cut-out Ø 130 mm to fit support arm system CP 60/120/180, service access optionally from the front or rear, aluminium front panel easily removable for machining, protection category IP 55.
-
Compact enclosure AX Operating housing AX for desktop TFT up to 24"
The operating housing for desktop TFT up to 24" based on AX, sheet steel, with an integrated VESA 75/100 bracket. Effective and appealing protection for standard desktop TFTs up to 24" in the formats 16:9/16:10. High protection category IP 65.
-
Accessories for AX
The comprehensive range of accessories for all applications. Flexibility, ease of assembly and safety tailored to the new compact enclosure AX.