Rail systems
–
Support rails
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
Mounting plates
Rail systems
Enclosure preparation for interior installation
Punched sections:
Rails and bars
C rails
OCP rail 21" for OCP ORV3 rack
OCP power rail, 21" for OCP ORV3 rack
OCP adaptor 21" to 19" for OCP ORV3 rack
Support rails
Support rail 48 x 26 mm for VX, VX SE, PC, IW, AX
System support rails
Support rail 75 x 20 mm for VX, TS, VX SE
Support rail 65 x 42 mm for VX, TS, VX SE
Innovations
Support rails to EN 60 715 and accessories
Mounting plates and mounting brackets
Innovations
Assembly components
Component shelves
EMC
Interior installation for areas at risk of earthquakes
Earthing
Innovations
System lights
Voltage supply
Cable management
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Innovations
Innovations
Support rail 48 x 26 mm for VX, VX SE, PC, IW, AX
For heavy installed equipment such as transformers. T-head screw and slots in the support rail accommodate all mounting dimensions.
Model No.
[X] Close
Required