Support arm systems
–
Support arm system CP 40, stainless steel
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
Command panels
Support arm systems
Support arm systems CP 40 steel
Support arm system CP 40, stainless steel
Support section CP 40, stainless steel Solid
Tilting adapter 10° CP 40, stainless steel
Mounting bracket CP 40, stainless steel
Coupling CP 40, stainless steel
Angle piece 90° CP 40, stainless steel
Wall/base mounting bracket, rigid, CP 40, stainless steel
Wall/base mounting bracket, swivel, CP 40, stainless steel
Wall console CP 40, stainless steel
Connection console for support arm connection 120 x 65 mm
Innovations
Support arm system CP 60
Support arm system 120
Support arm system CP 180
Support section, height-adjustable for support arm systems
Adaptor CP 120 to support arm, height adjustable
Adapter between support arm systems
Adapters for panels from other suppliers
other components
Innovations
Stand systems
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
Support section CP 40, stainless steel Solid
Attached to the connection components via 2 clamping screws.
Model No.
[X] Close
Required