Contact
News
Rittal worldwide
Imprint / Legals
United Arab Emirates ▾
Sitemap
start
Products
Configurators
Enclosures
Small enclosures
Compact enclosures
Enclosure systems
IT rack systems
IT enclosures
Console systems/PC enclosure systems/Industrial Workstations
Operating housings/ support arm systems/ stand systems
Hygienic Design
Stainless steel
Special applications/Ex/EMC/earthquakes
Outdoor enclosures
Spare mechanical parts
Power distribution
Busbar systems
VX25 Ri4Power
Ri4Power TS 8
Ri4Power ISV distribution enclosure
IT power
Climate control
Air cooling
Cooling units
Liquid cooling
IT cooling
Heaters
Outdoor climate control
Accessories for climate control
IIoT solutions
Spare parts – Climate control
Rittal Automation Systems
Milling
Laser machining
Busbar machining
Component cutting
Assembly
Wire processing
Handling
Manual tools
Software
Spare parts for Automation Systems
IT infrastructure
IT rack systems
IT enclosures
IT power
IT cooling
IT monitoring
IT security solutions
Modular data centre solutions
Software & services
CAD data
EPLAN Platform
Configurators
Planning software
IT management software
Consulting services
Service
Technical support/hotline
Accessories
Base/plinth
Base
Walls
Baying system
Doors/locks
Roof/wall mounting
Interior installation
System lights
Voltage supply
Cable management
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Innovations
Company
Rittal – The System.
Product basis
Software
System Consulting
Service
Faster – better – everywhere
Portrait
About us
Corporate principles
Management
History
Facts and Figures
Careers
Working at Rittal
Joining us
Jobs
Tips for your application
Press
Press releases
Contacts
Search archive
Magazine be top
Global Sourcing
Requirements
Locations
Trade fairs
Locations
Friedhelm Loh Group
Sister companies
Contact
References
Satisfied customers
Enclosures
Power distribution
Climate control
IT infrastructure
Software & service
Applications
Automotive
Railway technology
Renewable energy
Airports
Information technology
Maritime applications
Mechanical engineering
Food and luxury goods industry
Public contracts
Support
Corona Virus
Service
Spare parts
Services
Service contracts
Repairs
Consulting services
Planners and engineering offices
Data centres
Industry Solutions
Software
CAD data
EPLAN Platform
Configurators
Planning software
IT management software
Technical knowledge
Product approvals
Surface protection
QM reports
EMC concept
Handling guidelines
Downloads
RITTAL
–
Enclosures
–
Compact enclosures
–
Compact enclosure AX
–
Accessories for AX
–
482.6 mm (19") installation system
Configurators
Enclosures
Small enclosures
Compact enclosures
Small enclosures KX E-Box KX, sheet steel
E-Box KX Stainless steel
Compact enclosure AX
Compact enclosure AX Basic enclosure AX, sheet steel
Compact enclosure AX Stainless steel
Wall-mounted enclosures AX IT with 482.6 mm (19") mounting angles, depth-variable
Operating housing AX with handle strips
Operating housing AX for desktop TFT up to 24"
Outdoor housing for compact enclosures AX
Accessories for AX
Base/plinth system AX
Base
Baying system
Interior door for compact enclosures AX
Viewing windows and operating panels
Lock systems
Door, internal
Roof/wall mounting
Rail systems
Assembly components
482.6 mm (19") installation system
Swing frame, small for VX, VX SE, AX, 600 mm and 800 mm wide enclosures
Installation kit for VX swing frame, small, and VX partial mounting plate
Mounting kit AX for installation kit for swing frame, small
Innovations
Earthing
Cable entry, modular
Gland plates
Cable glands
LED system light
Innovations
Innovations
Plastic enclosures AX
Compact enclosure AX Stainless steel
Wall-mounted enclosures EL
VX SE free-standing enclosure system
Compact enclosures AE Stainless steel
Innovations
Enclosure systems
IT rack systems
IT enclosures
Console systems/PC enclosure systems/Industrial Workstations
Operating housings/ support arm systems/ stand systems
Hygienic Design
Stainless steel
Special applications/Ex/EMC/earthquakes
Outdoor enclosures
Spare mechanical parts
Innovations
Power distribution
Climate control
Rittal Automation Systems
IT infrastructure
Accessories
Innovations
Installation kit for VX swing frame, small, and VX partial mounting plate
For mounting the swing frame, small in AX, VX, SE or a partial mounting plate (in conjunction with a hinge for partial mounting plates).
Model No.
[X] Close
Required