More on the product
Create PDF of this page+ Product description
Product description: | Combination connection cable between SSC view 8 and the individual servers, each with 2 HD 15 connectors for video, plus lockable PS/2 connectors at both ends for the keyboard and mouse, colour-coded. USB cable with USB-A and USB-B connector (connection switch) and VGA cable. |
---|---|
Length: | 5 m |
Interfaces: |
1 x USB VGA (D-Sub HD 15-pole) |
Dimensions: | Length: 5 m |
Packs of: | 1 pc(s). |
Weight/pack: | 1.004 kg |
Customs tariff number: | 85444290 |
EAN: | 4028177597631 |
ETIM 7.0: | EC002627 |
ECLASS 8.0: | 27189253 |
Product description: | DK SSC connection cable, L: 5 m, 1 x USB, For server/VGA |