Partial doors for SV-TS

Model No. 9671.166

  Product Lifecycle  
Information
  • Partial doors for SV-TS
  • Partial doors for SV-TS
  • Partial doors for SV-TS

    The article you have selected is not available off -the-shelf in your country. For more information, please contact your local contact person.

    Close
    Product details

    Door hinges with non-drilled internal fastening. Door may be optionally hinged on the right or left.

    + Product description

    Product description: Door hinges with non-drilled internal fastening. Door may be optionally hinged on the right or left.
    Material: Sheet steel, 2 mm
    Surface finish: Textured
    Colour: RAL 7035
    Supply includes: Hinges and assembly parts.
    Dimensions: Height: 600 mm
    To fit: Enclosure type: TS 8
    Width: = 600 mm
    Packs of: 1 pc(s).
    Weight/pack: 7 kg
    Customs tariff number: 94039910
    EAN: 4028177544307
    ETIM 7.0: EC000747
    ECLASS 8.0: 27182204

    + Downloads / CAD

     Partial doors for SV-TS

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close