PDU international, metered version

Model No. 7955.232

  Product Lifecycle  
Expired
  • PDU international, metered version

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 30.01.2020
    This item is being replaced by 7979236
    PDU metered
     

    Close
    Product details

    Compact power distributor with energy measurement per phase and/or infeed. Rapid overview of the power requirements of a complete IT rack. Distribution output up to 22 kW

    + Product description

    Design: PDU, metered
    Product description: Energy measurement per phase, i.e. output requirement of an entire IT rack. Thanks to the compact PDU, any IT rack is easily equipped with a professional power distribution system. The compact design allows simple assembly – with the TS IT rack, assembly is even tool-free. The OLED display shows the energy consumption. An integral Web server offers a direct network connection with extensive user administration functions. Redundant power is supplied from all phases and additionally via an existing Power-over-Ethernet network. The PDU offers extensive monitoring functions. Measurement accuracy of 1% guarantees a high level of reliability.
    Material: Aluminium section, black anodised
    Dimensions: Width: 44 mm
    Depth: 62 mm
    Length: 1,395 mm
    No. of sockets and type: 24 x C13 / 6 x C19
    Sockets: 24 x IEC 320 socket C13
    6 x IEC 320 socket C19
    Rated current (max.): 16 A
    Infeeds: Qty.: 1
    Phases per infeed: 3~
    Length of connection cable: 3 m
    Type of electrical connection: CEE
    Directives: EMC Directive 2014/30/EU
    Low Voltage Directive 2014/35/EU
    Standards: EN 60950-1
    Operating temperature range: 0 °C...45 °C
    Ambient humidity (non-condensing): 10...95 %
    Storage temperature range: -25 °C...70 °C
    To fit: Enclosure type: TS IT: ≥ 1,800 mm
    Packs of: 1 pc(s).
    Weight/pack: 5,12 kg
    Customs tariff number: 85366990
    EAN: 4028177685314
    ETIM 7.0: EC000330
    ECLASS 8.0: 27142604
    Product description: DK PDU international, metered version, Energy measurement per phase, WLD: 44x1395x62 mm, 24xC13, 6xC19, black, CEE, 3~, 16 A

    + Downloads / CAD

    Data Sheets:
    Technical system catalogue: 
    DE EN PL
    Visio Shapes: 
    DE, EN
    Documentation:
    Instructions: 
    DE DE, EN, FR EN

    + Add accessories

    + Tender texts

    Rittal PDU metered, Model No.: DK 7955.232

    Compact power distribution system for use in IT servers and network
    enclosures. Vertical mounting using the universal support (supplied) for
    common IT racks. Suitable for tool-less, fast assembly in Rittal TS IT
    racks, by means of special "Plug&Play" fastening system (also supplied).
    Sturdy aluminium enclosure with fixed output slots (EN60320/C13 or
    EN60320/C19, depending on the type). The output slots can be protected
    with a latch to prevent inadvertent cable withdrawal. Unused slots can
    be closed with covers. This prevents the inadvertent overloading of
    individual phases and circuits. The circuits/phases are marked in colour
    with multiphase PDU versions. Depending on the version, a fixed
    connection cable with a CEE connector is installed, so that the PDU is
    immediately ready for use.
    The "PDU metered" has extensive management features for the power and
    output monitoring of each phase. The basic configuration can be set via
    the integrated OLED colour display, and the electrical consumption data
    can be accessed rapidly. Remote access to the PDU's Web server is
    possible via the network interface. The consumption parameters can be
    transmitted to a DCIM software application via SNMP. Up to four sensors
    (temperature/humidity/access) can be connected to the CAN-interface to
    monitor the environmental parameters.
    The warranty period is 24 months during normal operation as intended.

    Technical specifications of the "PDU metered"
    Input voltage range (L-N): 90 V - 250(400) V AC, 50-60 Hz
    Input current: 16 A
    No. of phases: 3
    Marking of the phases, (3-phase PDUs only: L1, L2, L3): Brown, black,
    grey
    Number of slots, type EN60320/C13 (total): 24
    Number of slots, type EN60320/C13 (per phase/fuse): 8
    Number of slots, type EN60320/C19 (total): 6
    Number of slots, type EN60320/C19 (per phase/fuse): 2
    Number of circuit breakers: 0

    Individually switchable outlets: NO

    PDU input connector: EN60309 / CEE
    Length of the connection cable: 3 m
    Connection cable type: H05-VV
    Number of wires: 5
    Cable cross section: 2.5 mm²

    PDU enclosure width: 44 mm (1 U)
    PDU enclosure depth: 62 mm
    PDU enclosure height: 1395 mm

    PDU material: Aluminium, anodized, RAL 9005 (black)
    PDU mounting adapter: Plastic, black
    Measurement functions:
    Measurement of each phase and/or power supply

    Recorded values (per phase):
    Voltage (V), current (A) and frequency (Hz)
    Active power (kW), active energy (kWh), apparent power (kVA)
    Power factor
    Neutral current measurement
    Fuse monitoring
    (with 32 A/63 A versions)
    Voltage, measurement range 90 to 250 V
    Voltage resolution 0.1 V
    Voltage accuracy 2%
    Current measurement range 0 - 16 A
    Current resolution 0.1 A
    Current accuracy 2%
    Frequency accuracy 2%
    Active Power (kW) accuracy 2%
    Apparent power (kVA) accuracy 2%
    Active energy (kWh) accuracy 1%
    Power factor accuracy 2%
    Freely adjustable thresholds for warning/alarm: Yes
    Operating hours counter: Yes

    Display: OLED, RGB, 128x128 pixels

    Network interface: RJ45, integrated Web server
    Supported protocols:
    HTTP, HTTPS, SSL, SSH, NTP, and Telnet
    TCP/IP v4 and v6, DHCP, DNS, NTP, and Syslog
    SNMP v1, v2c and v3, XML
    FTP/SFTP (update / file transfer)
    E-mail dispatch (SMTP)
    User management, including rights management: Yes
    LDAP(S) / Radius / Active Directory connection: Yes
    USB port for firmware update and data logging function: Yes
    CAN-bus interface: RJ45, to connect sensors
    CAN sensor types: Temperature, temperature/humidity (combined),
    Infrared access sensor, vandalism sensor
    Maximum number of sensors per PDU: 4
    Plug and Play drivers in the Rittal RiZone DCIM software: Yes
    Conformity: CE
    Standards:
    Safety: EN 60950-1
    EMC:
    EN 55022 / B
    EN 61000-4-2
    EN 61000-4-3
    EN 61000-6-2
    EN 61000-6-3
    Safety guideline: 2006/95/EC
    EMC Directive: 2004/108/EC
    MTBF (at 40°C) 80,000 hours
    Protection category: IP 20 (EN 60529)
    Protection category: Class 3
    Level of contamination: 2
    Overvoltage class: II
    Environmental properties: RoHS
    Storage temperature -25°C to +70°C
    Ambient temperatures 0°C to +45°C
    Relative humidity 10 to 95% RH, non-condensing

    Connector locking C13 and C19: 1x (further optional DK 7955.020)
    C13 covers in range of goods supplied: 8x (further optional DK 7955.010)
    C19 covers in range of goods supplied: 2x (further optional DK 7955.015)

    Warranty: 24 months

    Type: Rittal PDU metered, Model No.: DK 7955.232

     PDU international, metered version

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close