Clamp-type terminal for NH slimline switch-disconnectors
Model No. 9677.425
Product Lifecycle
Expired
Discontinued article.
Information on the discontinued articles
This item will be discontinued on 11.01.2021
Alternative product recommendation PRO42045
Alternative product recommendation PRO42045
Close
More on the product
Create PDF of this page+ Product description
Product description: | For the connection of round conductors. |
---|---|
Material: | Sheet steel |
Surface finish: | Zinc-plated |
Connection for round conductor cross-sections: | 16 ‐ 70 mm² |
For size: | 00 |
Packs of: | 3 pc(s). |
Weight/pack: | 0.045 kg |
Customs tariff number: | 73182900 |
EAN: | 4028177806917 |
ETIM 7.0: | EC000001 |
ECLASS 8.0: | 27141146 |
Product description: | SV Wedge clamp terminal, for NH slimline switch-disconnector, size 00 (185 mm), round conductor connection 16-70 mm² |