Product details
For upgrading existing installations or for measuring individual 16 A/32 A equipment.
More on the product
Create PDF of this page+ Also required
+ Product description
Product description: | For upgrading existing installations or for measuring individual 16 A/32 A equipment, the PSM 1 U MID measurement modules may be used. These are readily integrated into a 482.6 mm (19") level or into the Zero-U space of the rack, and connected using suitable connection cables. These measurement modules have an MID-compliant active energy meter and are therefore suitable for energy billing purposes. MID stands for "Measurement Instruments Directive" and regulates 10 types of measurement equipment based on EU Directive 2004/22/EC. MID-approved equipment is authorised for use throughout the EU. |
---|---|
Benefits: |
For 16 A and 32 A phase current Easy to assemble MID certification of the active energy meter, suitable for energy billing purposes CAN bus for direct connection to CMC III system (RJ 45, 2 x socket) Extensive management and monitoring functions (via CMC III) High-MTBF and measurement accuracy of +/- 1% Energy-efficient electric design – minimal inherent power consumption 1 U, 482.6 mm (19") sheet steel enclosure, for flexible mounting |
Material: | Enclosure: Sheet steel |
Colour: | RAL 9005 |
Supply includes: | Assembly parts |
Qty.: | 2 |
Phases per infeed: | 3~ |
Input voltage: | 230 V |
Rated current: | 16 A |
Directives: |
Low Voltage Directive 2014/35/EU EMC Directive 2014/30/EU |
IP protection category to IEC 60 529: | IP 51 |
Standards: |
IEC 60 950 IEC 61 000-4 IEC 61 000-6 EN 55 022 |
Measurement functions, description: |
Voltage V, current A, frequency Hz Active power, active energy, apparent power, apparent energy Power factor (cos phi) Zero conductor current measurement/load imbalance detection Measurement per phase or infeed |
Dimensions: | Depth: 200 mm |
Operating temperature range: | -25 °C...55 °C |
Ambient humidity (non-condensing): | 95 % |
Relative humidity (non-condensing): | 10 % |
Storage temperature range: | -25 °C...70 °C |
Packs of: | 1 pc(s). |
Weight/pack: | 3,92 kg |
Customs tariff number: | 85369001 |
EAN: | 4028177677593 |
ETIM 7.0: | EC000330 |
ECLASS 8.0: | 27371306 |
Product description: | DK PSM MID measurement module, HxD: 1 U x 200 mm, 230 V, 3~, 16 A, Infeed: 2 |
+ Downloads / CAD
Data Sheets: | |
---|---|
Documentation: |