Support strip for AE

Model No. 2325.000

  Product Lifecycle  
Limited
  • Support strip for AE

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 30.01.2020
    The indicated successor item is suitable for the enclosure systems VX and VX VX, for door installation for AX 4695000
    Support strip for VX, TS, VX SE, TP, AX
     

    Close
    Product details

    For attaching cable ducts, cable conduit holders, contact hazard protections, door installations, cable clamping and attachment, etc.

    + Product description

    Product description: For attaching cable ducts, cable conduit holders, contact hazard protection cover plates, door installations, cable clamping and attachment.
    Technical specifications: 4.5 mm diameter hole on a 25 mm pitch pattern
    Applications: For attachment of
    Cable ducts
    Cable conduit holder
    Contact hazard protection covers
    Equipment installed on the door
    Cable clamping and attachment
    Material: Sheet steel
    Surface finish: Zinc-plated
    Supply includes: Assembly parts
    Installation options: In doors
    Assembly instruction: With AE stainless steel, the perforated mounting strip is additionally required
    Note: Depending on the AE type, it may be necessary to cut the support strips to length at the knockout
    To fit enclosure type: AE
    AE stainless steel
    Suitable for width: = 500 mm
    = 1000 mm
    Packs of: 20 pc(s).
    Weight/pack: 4,08 kg
    Customs tariff number: 73269098
    EAN: 4028177021266
    ETIM 7.0: EC002625
    ECLASS 8.0: 27189234
    Product description: SZ Support strip, for AE, for W: 500/1000 mm

    + Downloads / CAD

    + Add accessories

     Support strip for AE

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close