Discontinued article.
Information on the discontinued articles
This item will be discontinued on 30.01.2020
The indicated successor item is suitable for the enclosure systems VX and VX VX, for door installation for AX 4696000
Support strip for VX, TS, VX SE, TP, AX
The indicated successor item is suitable for the enclosure systems VX and VX VX, for door installation for AX 4696000
Support strip for VX, TS, VX SE, TP, AX
Close
Product details
For attaching cable ducts, cable conduit holders, contact hazard protections, door installations, cable clamping and attachment, etc.
More on the product
Create PDF of this page+ Product description
Product description: | For attaching cable ducts, cable conduit holders, contact hazard protection cover plates, door installations, cable clamping and attachment. |
---|---|
Technical specifications: | 4.5 mm diameter hole on a 25 mm pitch pattern |
Applications: |
For attachment of Cable ducts Cable conduit holder Contact hazard protection covers Equipment installed on the door Cable clamping and attachment |
Material: | Sheet steel |
Surface finish: | Zinc-plated |
Supply includes: | Assembly parts |
Installation options: | In doors |
Assembly instruction: | With AE stainless steel, the perforated mounting strip is additionally required |
Note: | Depending on the AE type, it may be necessary to cut the support strips to length at the knockout |
To fit enclosure type: |
AE AE stainless steel |
Suitable for width: | = 600 mm |
Packs of: | 20 pc(s). |
Weight/pack: | 4,84 kg |
Customs tariff number: | 73269098 |
EAN: | 4028177021280 |
ETIM 7.0: | EC002625 |
ECLASS 8.0: | 27189234 |
Product description: | SZ Support strip, for AE, for W: 600 mm |