Product details
7-piece bit set with a practical assortment of quality bits with a short shaft and magnetic holder.
More on the product
Create PDF of this page+ Product description
Product description: | 7-piece bit set with a practical assortment of quality bits with a short shaft and magnetic holder. |
---|---|
Benefits: |
One-handed operation Function as auxiliary screwdriver |
Technical specifications: | Tool adaptation C 6.3 (¼") |
Supply includes: |
Set with 6 bits Bit holder |
Blade tip: |
TX 25 TX 30 TX 40 PH 1 PH 2 PH 3 |
Length: | 25 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 0,08 kg |
Customs tariff number: | 82079030 |
EAN: | 4028177807570 |
ETIM 7.0: | EC002116 |
ECLASS 8.0: | 21044204 |
Product description: | Industrial bit set for cordless screwdriver with bit holder |