Wiring plan pocket of sheet steel for VX, TS, VX SE, PC, TP pedestal
Model No. 4115.500
Product Lifecycle
Active
More on the product
Create PDF of this page+ Product description
Product description: | For fastening to tubular door frames at any height. |
---|---|
Colour: | RAL 7035 |
Supply includes: | Assembly parts |
Clearance height: | 210 mm |
Clearance width: | 355 mm |
To fit door width: | 500 mm |
Dimensions: | Depth: 35 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 1 kg |
Customs tariff number: | 73269098 |
EAN: | 4028177526303 |
ETIM 7.0: | EC000317 |
ECLASS 8.0: | 27189267 |
Product description: | SZ Wiring plan pockets, for VX, TS, VX SE, PC, TP pedestal, sheet steel, for door width: 500 mm, D: 35 mm |
+ Downloads / CAD
Documentation: |
Info sheet:
DE, EN
|
---|