Support strip for VX, TS, VX SE, TP, AX

Model No. 4309.000

  Product Lifecycle  
Active
  • Support strip for VX, TS, VX SE, TP, AX
  • Support strip for VX, TS, VX SE, TP, AX
  • Support strip for VX, TS, VX SE, TP, AX
  • Support strip for VX, TS, VX SE, TP, AX
  • Support strip for VX, TS, VX SE, TP, AX
    Product details

    For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.

    + Product description

    Product description: For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.
    Technical specifications: 4.5 mm diameter hole on a 25 mm pitch pattern
    Material: Sheet steel
    Surface finish: Zinc-plated
    Supply includes: Assembly parts
    Length: 390 mm
    To fit door width: 500 mm
    VX installation options: In door width 500 mm
    VX SE installation options: In door width 500 mm
    In enclosure depth 400 mm, on the inner mounting level, in conjunction with adaptor rail for VX compatibility
    AX installation options: In door width 500 mm, 3-point lock system, in the lockable door
    In enclosure width 400 mm and in enclosure height 500 mm, in conjunction with rail for interior installation AX
    Installation options, AX plastic: In door width 500 mm
    TS installation options: In door width 500 mm
    In enclosure width/depth 400 mm on the inner mounting level
    TP installation options: In consoles for 3-part assembly, at the height of the enclosure cover, in conjunction with rail for interior installation for TP, compact enclosure HD
    To fit: Enclosure type: VX
    TS
    VX SE
    TP
    AX
    AX plastic
    To fit width/depth: 400 mm
    Packs of: 20 pc(s).
    Weight/pack: 3,98 kg
    Customs tariff number: 73269098
    EAN: 4028177098510
    ETIM 7.0: EC002620
    ECLASS 8.0: 27189261
    Product description: TS Support strip, for TS, VX SE, TP, AX for inner mounting level: for W/D: 400 mm, for door width: 500 mm, L: 390 mm

    + Downloads / CAD

    Data Sheets:
    Documentation:
    Info sheet: 
    DE, EN

    + Add accessories

     Support strip for VX, TS, VX SE, TP, AX

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close