Rail for interior installation for TP, compact enclosures HD
Model No. 5001.053
Product Lifecycle
Active
More on the product
Create PDF of this page+ Product description
Product description: | For mounting on the existing threaded bolts. With system punchings on three sides. |
---|---|
Material: | Sheet steel |
Surface finish: | Zinc-plated |
Supply includes: | Assembly parts |
Length: | 1.110 mm |
Installation options: | Please note the different installation options in the TP enclosure system and the HD compact enclosure. These can be found in the respective assembly instructions. |
To fit: |
Enclosure type: HD compact enclosure TP |
Packs of: | 4 pc(s). |
Weight/pack: | 3.468 kg |
Customs tariff number: | 73269098 |
EAN: | 4028177479616 |
ETIM 7.0: | EC002620 |
ECLASS 8.0: | 27189261 |
Product description: | SZ rail for interior installation, for CM, TP, L: 1110 mm |