Cable clamp rail C-section, for mounting plates, for VX, TS, VX SE, TP

Model No. 5001.082

  Product Lifecycle  
Active
  • Cable clamp rail C-section, for mounting plates, for VX, TS, VX SE, TP
    Product details

    For strain relief with cable entry. The length of the cable clamp rail is tailored to the width of the mounting plate. The mounting bracket included with the supply supports three different installation situations on the mounting plate.

    + Product description

    Product description: For strain relief with cable entry. The length of the cable clamp rail is tailored to the width of the mounting plate. The mounting bracket included with the supply supports three different installation situations on the mounting plate.
    Material: Sheet steel
    Surface finish: Zinc-plated
    Supply includes: Two mounting brackets and assembly screws
    Installation options: straight, at a distance of 23 mm from the mounting plate
    straight, at a distance of 10 mm from the mounting plate
    tilted, towards the mounting plate
    Dimensions: Length: 899 mm
    To fit: Enclosure type: VX
    TS
    VX SE
    TP
    Width: = 1,000 mm
    Packs of: 1 pc(s).
    Weight/pack: 0,45 kg
    Customs tariff number: 73269098
    EAN: 4028177502963
    ETIM 7.0: EC000322
    ECLASS 8.0: 27400604
    Product description: CM Cable clamp rail C-section, for mounting plates, for TS, VX TS, SE, TP, for W: 1000 mm

    + Downloads / CAD

    + Add accessories

     Cable clamp rail C-section, for mounting plates, for VX, TS, VX SE, TP

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close