More on the product
Create PDF of this page+ Product description
Product description: | For sealing IT enclosure systems, both stand-alone and baying arrangements. |
---|---|
Benefits: |
Easy to use Supports tool-free installation and removal of the side wall Locked using security lock 3524 E Integral internal latch |
Material: | Sheet steel |
Surface finish: | Powder-coated |
Colour: | RAL 7035 |
Supply includes: |
Console Pedestal 6 mounting brackets 2 lock components Assembly parts |
To fit: |
Enclosure type: VX IT Height: = 2,000 mm Depth: = 1,000 mm |
IP protection category to IEC 60 529: | IP 20 |
Packs of: | 1 pc(s). |
Weight/pack: | 18,6 kg |
EAN: | 4028177950573 |
ETIM 7.0: | EC002524 |
ECLASS 8.0: | 27182101 |
Product description: | Side panel, divided horizontally for VX IT for sealing IT enclosure systems in stand-alone or baying arrangement. For enclosure height 2,000 mm, for enclosure depth 1,000 mm. |
+ Downloads / CAD
Documentation: |
Instructions:
DE, EN, FR
|
---|