More on the product
Create PDF of this page+ Product description
Benefits: |
Simple assembly with tool-free quick-release fastening Alternatively suitable for screw-fastening Integral multifunctional punching for attaching cable routing components Integral mounting holes for fixing the PDUs in a 7 U pitch pattern via a keyhole recess |
---|---|
Applications: | For vertical cable routing and strain relief with network and server applications |
Material: | Sheet steel |
Surface finish: | Spray-finished |
Colour: | RAL 9005 |
Supply includes: | Assembly parts |
Installation options: |
On the VX IT frame between the roof and base frames, all-round In 800 mm wide VX IT racks, alternatively, screw-fastening between the upper and lower depth stays is supported |
Assembly instruction: | For mounting across the entire enclosure depth on the frame structure with a quick-release fastener. When mounted in 800 mm wide enclosures, additional screw fastening to the depth-stays of the 482.6 mm (19") configuration is supported |
Dimensions: | Width: 145 mm |
To fit: |
Enclosure type: VX VX IT Height: = 2,000 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 4,75 kg |
Customs tariff number: | 73269098 |
EAN: | 4028177952713 |
ETIM 7.0: | EC000012 |
ECLASS 8.0: | 27400703 |
Product description: | Cable route, for VX, VX IT, for vertical cable routing and strain relief, for network and server applications, integrated multifunction punchings for fastening |
+ Downloads / CAD
Documentation: |
Instructions:
DE, EN, FR
|
---|