Cable management rack VX IT

Model No. 5381.830

  Product Lifecycle  
Active
  • Cable management rack VX IT
    Product details

    For laying, securing and storing cables or as an empty enclosure with uneven LCP installations.

    + Product description

    Product description: For laying, securing and storing cables or as an empty enclosure with uneven Liquid Cooling Package (LCP) installations.
    Benefits: Optimum accommodation of surplus cables and structured cable management
    Applications: As a cable management rack between fully configured network and server racks
    As an empty enclosure for symmetrical balancing in cold/hot aisle containment with an uneven number of LCPs in two enclosure suites
    As a placeholder for easy retrofitting of LCP installations
    Material: Sheet steel
    Aluminium
    Surface finish: Enclosure frame: Dipcoat-primed
    Doors and roof: Dipcoat-primed, powder-coated
    Colour: Enclosure: RAL 7035
    Front: RAL 9005
    Supply includes: Enclosure frame with front and rear door
    Aluminium door, front, solid with black designer trim panel, 180° hinges
    Sheet steel rear door, solid, one-piece, 130° hinges
    Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
    2 roof/base plates, with cut-outs for cable entry via brush strips
    3 VX punched sections with mounting flanges mounted on the left and right
    Dimensions: Width: 300 mm
    Height: 2,000 mm
    Depth: 1,200 mm
    Design: Cable management enclosure
    Note: For positioning at the start/end of an enclosure suite, a side panel will be required
    Basic material: Aluminium
    Packs of: 1 pc(s).
    Weight/pack: 84,4 kg
    EAN: 4028177950160
    ETIM 7.0: EC000721
    ECLASS 8.0: 27182003
    Product description: VX IT Cable management enclosure, WHD: 300 x 2000 x 1200 mm

    + Approvals

    Certificates:
    Surface finish: 
    DE EN

    + Downloads / CAD

    Documentation:
    Instructions: 
    DE, EN, FR

    + Add accessories

     Cable management rack VX IT

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close