VX SE free-standing enclosure system

Model No. 5843.600

  Product Lifecycle  
Active
  • VX SE free-standing enclosure system
  • VX SE free-standing enclosure system Anreih-Systeme TS 8
    Product details

    Free-standing sheet steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. System-compatible for configuration with VX25 accessories. Efficiency is enhanced, as the side panels no longer need to be fitted and large enclosure widths replace small bayed suites.

    + Product description

    Material: Enclosure: Sheet steel 1.5 mm
    Door: Sheet steel, 2.0 mm
    Rear panel: Sheet steel, 1.5 mm
    Gland plates: Sheet steel, 1.5 mm
    Mounting plate: Sheet steel, 3.0 mm
    Surface finish: Enclosure, door and rear panel: dipcoat-primed, powder-coated on the outside, textured paint
    Mounting plate and gland plates: Zinc-plated
    Colour: RAL 7035
    Supply includes: Enclosure, solid top and sides
    Door(s)
    R/h door hinge with single-door enclosures, may be swapped to opposite side
    Mounting plate
    Gland plates
    Rear panel, detachable
    Lock: 3 mm double-bit
    2 punched rails 18 x 39 mm
    Rear panel, one-piece
    Dimensions: Width: 1,200 mm
    Height: 2,000 mm
    Depth: 400 mm
    Dimensions mounting plate (W x H): 1,099 mm x 1,896 mm
    Protection category to IEC 60 529: IP 55
    Protection category NEMA: NEMA 12
    Type rating to UL 50E: Type 1, 2, 3, 3R, 12
    IK Code: IK10
    Number of doors: 2
    Lock: Number of locks: 2
    Basic material: Sheet steel
    Packs of: 1 pc(s).
    Weight/pack: 187 kg
    EAN: 4028177959194
    ETIM 8: EC000261
    ETIM 7.0: EC000261
    ECLASS 8.0: 27180101
    Product description: VX SE free-standing enclosure system, WHD: 1200x2000x400 mm, sheet steel, with mounting plate, two doors at the front

    + Approvals

    Approvals:
    UL + C-UL (listed): 
    EN
    Certificates:
    Protection category: 
    EN
    Surface finish: 
    DE EN
    Declerations:
    Declaration of conformity: 
    DE, EN DE, EN
    Declaration of conformity UK: 
    EN

    + Downloads / CAD

    Data Sheets:
    Technical details: 
    DE
    Documentation:
    Further information: 
    DE EN IT
    Instructions: 
    DE, EN, FR RU
    Load brochure: 
    CS DE EN FR IT PL RU
    Protective conductor brochure: 
    DE EN RU
    Safety instructions: 
    DE, EN, ES, FI, FR, IT, NL, PL, RU, SV

    + Add accessories

    + Tender texts

    Control cabinet for individual installation in
    integral construction, consisting of basic body, doors,
    rear panel and base assembly. Basic body made of
    profiled side walls and roof. Housing profile with
    System perforation in 25 mm DIN dimensional grid. Vertical
    profiles, as well as front and rear roof frame profile
    with two mounting levels for space-saving system expansion.
    Rear panel screwed, base assembly welded in,
    consisting of base frame and multiple divided,
    sliding floor panels, with lock and side door.
    Doors:
    overlapping doors with foamed PU foam seal,
    with removable square tube frame with perforation in
    DIN dimension grid of 25 mm, lock door right with
    Bar lock with four-way locking,
    Double-bit insert according to DIN 43668,
    Side door additionally double-locked with swing lever
    Hinges with screwed-on stops, door hinge
    exchangeable, with captive hinge pins,
    Door opening angle 130° can be retrofitted to 180° without tools,
    automatic potential equalisation to the housing body.
    Gland plates:
    3-part, removable and exchangeable,
    mounted, automatic potential equalisation for
    housing body.
    Rear panel:
    with foamed PU seal, screwed, automatic
    potential equalisation to the housing body.
    Mounting plate:
    C-edged at the sides, via integrated plastic gliders
    and mounting rails, depth adjustable in
    grid of 25 mm. Including mounting grid for simplification
    the positioning of components.
    Material:
    Body, rear panel, top, bottom panels: 1.5 mm sheet steel
    door: 2 mm sheet steel
    mounting plate: 3 mm sheet steel
    Surface finish:
    Triple surface treatment for corrosion protection
    and resistance to mineral oils, lubricants,
    Processing emulsions and solvents, nanoceramics
    coating, electrophoresis dip primer,
    outer surfaces powder coated in RAL 7035 texture.
    Mounting plate and gland plates: galvanised
    Protection class:
    IP 55 according to IEC 60 529
    Protection class to UL 508A: Type 12, 3R
    Impact protection to IEC 62 262: IK10
    Dimensions (W x H x D): 1200x2000x400 mm

     VX SE free-standing enclosure system

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close