VX SE free-standing enclosure system Stainless steel

Model No. 5851.600

  Product Lifecycle  
Active
  • VX SE free-standing enclosure system Stainless steel
    Product details

    Free-standing stainless steel steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Enclosure widths ranging from 600 to 1200 mm. Efficiency is enhanced, as the side panels no longer need to be fitted.

    + Product description

    Material: Enclosure: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
    Door: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
    Rear panel: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
    Gland plates: Stainless steel 1.4301 (AISI 304), 1.5 mm
    Mounting plate: Sheet steel, 3.0 mm
    Surface finish: Enclosure, door and rear panel: Brushed, grain size 400
    Gland plates: Uncoated
    Mounting plate: Zinc-plated
    Supply includes: Enclosure, solid top and sides
    Door(s)
    R/h door hinge with single-door enclosures, may be swapped to opposite side
    Rear panel, detachable
    Mounting plate
    Gland plates
    Lock: 3 mm double-bit
    2 punched rails 18 x 39 mm
    Dimensions: Width: 600 mm
    Height: 1,800 mm
    Depth: 500 mm
    Dimensions mounting plate (W x H): 499 mm x 1,696 mm
    Protection category to IEC 60 529: IP 55
    Protection category NEMA: NEMA 12
    Type rating to UL 50E: Type 1, 2, 3, 3R, 12
    IK Code: IK10
    Number of doors: 1
    Note: Due to the hardness of the material, we recommend using metal multi-tooth screws 2486.400 for the interior installation.
    Basic material: Stainless steel 1.4301 (AISI 304)
    Packs of: 1 pc(s).
    Weight/pack: 104 kg
    EAN: 4028177959378
    ETIM 8: EC000261
    ETIM 7.0: EC000261
    ECLASS 8.0: 27180101
    Product description: VX SE Free-standing enclosure system, WHD: 600x1800x500 mm, Stainless Steel, 1.4301, with mounting plate, single door at the front

    + Approvals

    Approvals:
    UL + C-UL (listed): 
    EN
    Certificates:
    Protection category: 
    EN
    Surface finish: 
    DE EN
    Declerations:
    Declaration of conformity: 
    DE, EN DE, EN
    Declaration of conformity UK: 
    EN

    + Downloads / CAD

    Data Sheets:
    Technical details: 
    DE
    Documentation:
    Further information: 
    DE EN IT
    Instructions: 
    DE, EN, FR RU
    Load brochure: 
    CS DE EN FR IT PL RU
    Protective conductor brochure: 
    DE EN RU
    Safety instructions: 
    DE, EN, ES, FI, FR, IT, NL, PL, RU, SV

    + Add accessories

    + Tender texts

    Control cabinet for individual installation in
    integral construction, consisting of basic body, door,
    rear panel and base assembly. Basic body made of
    profiled side walls and roof. Housing profile with
    System perforation in 25 mm DIN dimensional grid. Vertical
    profiles, as well as front and rear roof frame profile
    with two mounting levels for space-saving system expansion.
    Rear panel screwed, base assembly welded in,
    consisting of base frame and multiple divided,
    gland plates, door hinged on the right.
    Door:
    with horizontal double foamed PU seal, with
    Removable tubular door frame with perforation in
    DIN dimension grid of 25 mm, quadruple locked
    double-bit insert according to DIN 43668,
    hinges right hinged, exchangeable, with
    captive hinge pins, door opening angle 130°
    according to VDI, retrofittable to 180°, automatic
    potential equalisation to the housing body.
    Gland plates:
    3-part, removable and exchangeable,
    mounted, automatic potential equalisation for
    housing body.
    Rear panel:
    with foamed PU seal, screwed, automatic
    potential equalisation to the housing body.
    Mounting plate:
    C-edged at the sides, via integrated plastic gliders
    and mounting rails, depth adjustable in
    grid of 25 mm. Including mounting grid for simplification
    the positioning of components.
    Material:
    Body, door, rear panel,
    gland plates: stainless steel 1.4301 (AISI 304)
    enclosure: 1,5 mm
    door: 2 mm
    rear panel: 1,5 mm
    gland plates: 1,5mm
    mounting plate: 3 mm sheet steel
    Surface finish:
    enclosure, door and rear panel: brushed, grain size 400
    gland plates: uncoated
    mounting plate: zinc-plated
    Protection class:
    IP 55 according to IEC 60 529
    Protection class to UL 508A: Type 12, 3R
    Impact protection to IEC 62 262: IK10
    Dimension (W x H x D): 600x1800x500 mm

     VX SE free-standing enclosure system Stainless steel

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close