More on the product
Create PDF of this page+ Product description
Design: | Drawer section, designer door, rear door |
---|---|
Material: | Enclosure, drawer tray, designer door and rear door: Sheet steel |
Surface finish: | Enclosure: Dipcoat-primed, powder-coated on the outside, textured paint |
Colour: |
Decorative trim panels: RAL 7015 Enclosure: RAL 7035 |
Supply includes: |
Enclosure sealed at the sides Three-piece gland plates Levelling feet Drawer section, designer door, rear door |
Depth with drawer section: | 890 mm |
Dimensions: |
Width: 600 mm Height: 900 mm Depth: 600 mm |
IP protection category to IEC 60 529: | IP 54 |
Packs of: | 1 pc(s). |
Weight/pack: | 62 kg |
EAN: | 4028177968523 |
ETIM 8: | EC002502 |
ETIM 7.0: | EC002502 |
ECLASS 8.0: | 27180501 |
Product description: | IW Industrial Workstation, enclosure width x height x depth: 600x900x600 mm, with drawer section, designer door at the front, rear door |
+ Approvals
Certificates: | |
---|---|
Declerations: |
+ Downloads / CAD
Data Sheets: |
Technical details:
DE
|
---|---|
Documentation: |