Product details
For universal skeleton structures or partial assembly. Simply locate into the punchings and secure.
More on the product
Create PDF of this page+ Product description
Design: | for the inner mounting level |
---|---|
Product description: | For universal skeleton structures or partial assembly. Simply locate into the punchings and secure. |
Material: | Sheet steel |
Surface finish: | Zinc-plated |
Supply includes: | Assembly screws |
Length: | 590 mm |
Installation options: |
On the vertical TS, VX SE enclosure section: On the inner mounting level, height-offset all-round On the horizontal VX SE enclosure section, top in the depth In TP via rail for interior installation: In the width, for inner mounting level As a mounting kit for component shelves in TS, VX SE, simply locate and secure |
Assembly instruction: | The rail for internal mounting is required when installing in TP |
To fit: |
Enclosure type: VX SE TP PC IW To fit width/depth: 600 mm |
Packs of: | 4 pc(s). |
Weight/pack: | 2.648 kg |
Customs tariff number: | 73269098 |
EAN: | 4028177212091 |
ETIM 7.0: | EC002625 |
ECLASS 8.0: | 27189234 |
Product description: | TS punched section with mounting flange, 17 x 73 mm, for inner mounting level: for W/D: 600 mm, L: 590 mm |