TS punched section with mounting flange, 17 x 73 mm

Model No. 8612.140

  Product Lifecycle  
Active
  • TS punched section with mounting flange, 17 x 73 mm
  • TS punched section with mounting flange, 17 x 73 mm
  • TS punched section with mounting flange, 17 x 73 mm
  • TS punched section with mounting flange, 17 x 73 mm
    Product details

    For universal skeleton structures or partial assembly. Simply locate into the punchings and secure.

    + Product description

    Design: For the outer mounting level
    Product description: For universal skeleton structures or partial assembly. Simply locate into the punchings and secure.
    Material: Sheet steel
    Surface finish: Zinc-plated
    Supply includes: Assembly screws
    Length: 340 mm
    Installation options: On the vertical TS, VX SE enclosure section: On the inner mounting level, height-offset all-round
    On the horizontal VX SE enclosure section, top in the depth
    In TP via rail for interior installation: In the width, for inner mounting level
    As a mounting kit for component shelves in TS, VX SE, simply locate and secure
    Assembly instruction: The rail for internal mounting is required when installing in TP
    To fit: Enclosure type: VX SE
    TP
    PC
    IW
    To fit width/depth: 400 mm
    Packs of: 4 pc(s).
    Weight/pack: 1.588 kg
    Customs tariff number: 73269098
    EAN: 4028177212138
    ETIM 7.0: EC002625
    ECLASS 8.0: 27189234
    Product description: TS punched section with mounting flange, 17 x 73 mm, for outer mounting level: W/D: 400 mm, L: 340 mm

    + Downloads / CAD

    Data Sheets:

    + Add accessories

     TS punched section with mounting flange, 17 x 73 mm

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close