TS punched section with mounting flange, 23 x 73 mm

Model No. 8612.520

  Product Lifecycle  
Limited
  • TS punched section with mounting flange, 23 x 73 mm
  • TS punched section with mounting flange, 23 x 73 mm
  • TS punched section with mounting flange, 23 x 73 mm

    Discontinued article.

    Information on the discontinued articles
    Product expires on 31.10.2020
    The indicated successor item is suitable for the enclosure systems VX, VX IT, VX SE and AX plastic enclosures 8617160
    Punched section with mounting flange, 23 x 64 mm for VX, VX IT, VX SE, AX plastic
     

    Close
    Product details

    The alternative to the TS punched section with mounting flange 17 x 73 mm, with punchings for captive nuts/threaded blocks instead of the slotted holes top and bottom. Simply locate and secure.

    + Product description

    Product description: The alternative to the TS punched section with mounting flange 17 x 73 mm, with punchings for captive nuts/threaded blocks instead of the slotted holes top and bottom. Simply locate and secure.
    Material: Sheet steel
    Surface finish: Zinc-plated
    Supply includes: Assembly screws
    Installation options: On the vertical TS, VX SE enclosure section
    To fit: Enclosure type: the inner mounting level
    To fit width/depth: 1,200 mm
    Packs of: 4 pc(s).
    Weight/pack: 5.396 kg
    Customs tariff number: 73269098
    EAN: 4028177370555
    ETIM 7.0: EC002625
    ECLASS 8.0: 27189234
    Product description: TS TS punched section with mounting flange, 23 x 73 mm, for inner mounting level: W/D: 1200 mm

    + Downloads / CAD

    Data Sheets:

    + Add accessories

     TS punched section with mounting flange, 23 x 73 mm

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close