TS punched rail 25 x 38 mm

Model No. 8612.750

  Product Lifecycle  
Expired
  • TS punched rail 25 x 38 mm
  • TS punched rail 25 x 38 mm
  • TS punched rail 25 x 38 mm

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 15.01.2019
    The indicated successor item is suitable for the enclosure systems VX, VX IT, VX SE and AX plastic enclosures 8617120
    Punched section with mounting flange, 23 x 64 mm for VX, VX IT, VX SE, AX plastic
     

    Close
    Product details

    For heavy installations, with attachment holes. Installation options on the vertical TS enclosure section.

    + Also required

    + Product description

    Product description: For heavy installations, with attachment holes.
    Material: Sheet steel, 3.0 mm
    Surface finish: Zinc-plated
    Supply includes: Assembly screws
    Installation options: On the vertical TS, VX SE enclosure section
    With 9 mm round holes all round on a 25 mm pitch pattern
    For the external mounting angle of support rails, system support rails, C rails 30/15, cable clamp rails (right angle section), own assemblies
    Note: In conjunction with the snap-on nut, particularly well-suited for dynamic connections
    To fit: To fit width/depth: 500 mm
    Packs of: 2 pc(s).
    Weight/pack: 1.668 kg
    Customs tariff number: 73269098
    EAN: 4028177429130
    ETIM 7.0: EC002620
    ECLASS 8.0: 27189261
    Product description: TS Punched rail 25 x 38 mm, for WD: 500 mm

    + Downloads / CAD

    Data Sheets:
    Documentation:
    Instructions: 
    DE, EN

     TS punched rail 25 x 38 mm

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close