Base/plinth corner pieces with base/plinth trim panels, front and rear New version

Model No. 8660.000

  Product Lifecycle  
Active
  • Base/plinth corner pieces with base/plinth trim panels, front and rear New version
    Product details

    Base/plinth corner pieces for flexible cable entry options plus a positioning aid for simple enclosure mounting on the base/plinth.

    + Also required

    + Product description

    Design: New version
    Benefits: Reliable – Excellent stability of the base/plinth
    Flexible – Countless interior installation options with VX accessories
    Simple – Flush termination between the baying points
    Material: Base/plinth corner piece: Sheet steel
    Base/plinth trim panel front/rear: Sheet steel
    Corner and baying cover: Plastic
    Colour: RAL 9005
    Supply includes: 4 corner covers
    Assembly parts
    4 base/plinth corner pieces, 100 mm high
    2 base/plinth trim panels, front/rear, 100 mm high
    Note: Side base/plinth trim panels finish off a base/plinth unit or provide additional stabilisation between base/plinths or enable interior configuration of the base/plinth
    Dimensions: Height: 100 mm
    To fit: Enclosure type: VX
    VX IT
    VX SE
    TX CableNet
    TS
    TS IT
    TP
    PC
    IW
    Width: = 300 mm
    Type rating to UL 50E: Type 1, 12
    Weight/pack: 3,24 kg
    Packs of: 2 pc(s).
    Customs tariff number: 94039910
    EAN: 4028177978027
    ETIM 8: EC000721
    ETIM 7.0: EC000721
    ECLASS 8.0: 27182003
    Product description: VX base/plinth corner piece with trim panel, front and rear, H: 100 mm, for W: 300 mm, sheet steel

    + Downloads / CAD

    Data Sheets:
    Technical details: 
    CS DE
    Documentation:
    Further information: 
    CS DE EN
    Instructions: 
    DE, EN, FR
    Product presentations: 
    CS DE EN

    + Add accessories

     Base/plinth corner pieces with base/plinth trim panels, front and rear New version

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close